- Home
- Products
- RoundRail Shafting
- QS 12 MM 250
QS 12 MM 250
Can't find what you're looking for? Go to the Product Selector
QS 12 MM 250
Quick Shaft Metric
Quick Shaft Metric, 12 mm Diameter
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$9.15
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- All Predrilled Shafting contains Standard Y Dimensions (Y1=Y2). The Y dimension is the distance from the center of the predrilled hole(s) nearest the end(s) of the shaft.
- Available from stock and cut to length in most material types and options.
- T-Case shafts are hardened to an exact specification of 60 - 63 HRC, delivering long life in transportgrade applications.
- Thomson T-Case™ LinearRace® Shafting: Manufactured To Withstand Tough Usage And Deliver Optimal Performance.
Specification |
Value |
Shaft Type |
Standard |
Surface Finish |
0.20 Ra µm |
Tolerance Class |
Class MM |
Hardness |
60 Rockwell C Min. |
Straightness |
0.0254 mm per Foot Cumulative (0.051 mm TIR) |
Diameter |
12 mm / 0.472 in |
Case Depth, Minimum |
1.020 mm / 0.040 in |
Roundness |
0.00200 mm / 0.00008 in |
Taper |
0.0025 mm / 0.0001 in |
To download the models below, you will need to sign in.
Sign In